ROHM Product Detail

BD7694FJ
Power Factor Correction Controller IC With Brown Out Function

BD7694FJ is Power Factor Correction IC for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). This IC incorporates a circuit lowering total harmonics distortion (THD) and can support IEC61000-3-2 Class-C.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7694FJ-E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Controller Type

PFC

Channel

1

Zero Detect

Auxiliary Winding

W/W Input IEC61000-3-2 Class-C Support

Yes (LowTHD)

Vin1 (Typ.)[V]

2.5

Reference Voltage Accuracy (%)

1.5

Brown Out

Yes

VCC Discharge

Yes

OVP System

1 way

FET

-

VS Pin Over Voltage Protection (L/A)

Auto Restart

Vin1(Max.)[V]

38

VS Short Protection (L/A)

Auto Restart

BR PIN

Yes

Startup VOUT Overshoot Countermeasure Function

Yes

Light Load mode

Yes

EN

No

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Boundary Conduction Mode PFC
  • Low THD Circuit Incorporation
  • Low Power Consumption
  • VCC UVLO Function
  • ZCD by Auxiliary Winding
  • Static OVP by the VS Pin
  • Error Amplifier Input Short Protection
  • Stable MOSFET Gate Drive
  • Soft Start
X

Most Viewed