BM1P10CFJ
PWM Controller IC for AC/DC Converter

The PWM Controller for AC/DC power supplies provides an optimal system for all products that include an electrical outlet. It realizes the high flexibility in power supply design with external switching MOSFET and current detection resistor. This IC can make efficiency high because it has functions such as AC low voltage protection and X capacitor discharge and operates frequency reduction and burst operation at light load. In addition, this IC also has a built-in power save function and it reduces electric power at no load. This IC has following various protection functions.

Click here for the board designed to fully evaluate BM1P10CFJ. In addition you can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1P10CFJ-E2
Status | Recommended
Package | SOP-J7S
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

Yes

External LATCH Function

No

FB OLP

Latch

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.55

VH Terminal UVLO

Yes

ZT OVP

Latch

FET

External

Controller Type

PWM

Vin1(Min.)[V]

9.3

Vin1(Max.)[V]

55

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

100

BR PIN

Yes

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Auto Restart

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • AC Low Voltage Protection Function (AC UVLO)
  • X Capacitor Discharge Function
  • VCC Pin Low Voltage Protection (VCC UVLO)
  • PWM Type Current Mode Control
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • Switching Function of Operation Modes
  • Power Save Function (Low Consumption Current at no load)
  • Soft Start Function
  • FB Pin Overload Protection Function (FB OLP)
  • CS Pin Overload Protection Function (CS OLP)
  • Switching Function of CS OLP Detection Voltage
  • CS Pin Over Current Protection Function (CS OCP)
  • CS Pin Leading Edge Blanking Function
  • LA/ZT Pin Over Voltage Protection Function (ZT OVP)
  • OUT Pin Gate Clamp Circuit

Reference Design / Application Evaluation Kit

 
X

Most Viewed