BD7679G
PWM Control Type DC/DC Converter IC for AC/DC Driver

BD7679G is a PWM controller type DC/DC converter IC for AC/DC that provides an optimum system for all products that requires an electrical outlet. This product supports both isolated and non-isolated devices. IC enables simple design of low-power electrical converters. With switching MOSFET and current detection resistor as external devices, it enables more freedom in design. Since the peak current control is utilized, peak current is controlled in each cycles, application excels wide bandwidth and transient response. BD7679G includes various protective functions such as soft start function, burst function, per-cycle over current limiter, VCC overvoltage protection and overload protection. An external stop pin (COMP pin) is provided, so that switching stopping can be set by external signals. The function is available as overheating protection and over voltage protection of secondary output, so on. The PWM switching frequency is fixed at 65 kHz. A frequency hopping function is included which contributes to low EMI.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7679G-GTR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

No

Over Current Detection Voltage (typ.)[V]

0.5

VH Terminal UVLO

No

FET

External

Controller Type

PWM

Vin1(Min.)[V]

8.5

Vin1(Max.)[V]

25

SW Frequency (Max.)[kHz]

65

VCC OVP

Auto Restart

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Auto Restart

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • PWM frequency of 65kHz
  • PWM current mode method
  • Low circuit current when UVLO is ON (12µA at VCC=12V)
  • Low circuit current without load (Burst operation when load is light)
  • Built-in SW frequency hopping function
  • 250ns leading-edge blanking
  • VCC UVLO / OVP (Auto restart)
  • Per-cycle over current protection circuit
  • Soft start
  • Output overload protection (Auto-restart protection)
  • External stop function for COMP pin (Auto restart)

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Digital Datasheet | BM2SC12x Family of 1700V SiC ACDC Converters
2023-01-21 00:00:00.0 ( 1:15 )
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.

Videos
Digital Datasheet | Compact Surface Mount High Power 45W Models BM2P06xMF-Z
2023-01-21 00:00:00.0 ( 1:33 )
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.

Videos
Digital Datasheet | BM2SCQ12x Family of 1700V SiC ACDC Converters
2020-12-17 00:00:00.0 ( 1:15 )
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
X

Most Viewed