RPT-38PB3F
Phototransistors Topview Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPT-38PB3F
Status | Active
Package | DIP
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

φ3 Moldresin

Ic (Min.)[mA]

2

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

Circleφ3

Find Similar

Features:

・φ3 moldresin package
・Visible light filter
X

Most Viewed