ROHM Product Detail

RPR-0521RS
Ambient Light Sensor and Proximity Sensor

This module includes ambient light sensor, optical proximity sensor, and infrared LED. It enables lowering current consumption and/or improving the screen visibility under the bright environment.

Product Detail

 
Part Number | RPR-0521RS
Status | Recommended
Package | RPR-0521RS
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Interface

Digital(I²C)

Integrated Capabilities

LED Drvr. PS+ALS

Supply Voltage VDD/VCC[V]

2.5~3.6

Supply Voltage LEDA/VCSELA[V]

2.8~5.5

Temperature Range[°C]

-25 to 85

Focus Length (Recommended Operating Distances)[mm]

(<40)

Emitter WaveLength (Typ.)[nm]

940

Package Size [mm]

3.94×2.36 (t=1.35)

Package Type

SMD

Find Similar

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - RPR-0521RS-EVK-001
    • RPR-0521RS-EVK-001 is an evaluation board for RPR-0521RS, which is a ROHM Ambient Light Sensor and Proximity Sensor .

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed