ROHM Product Detail

SML-P14R3W (New)
Ultra-small and Ultra-thin surface mount type, 940nm NIR (Near Infrared) LED

SML-P14R3W is an ultra-smalll and Ultra-thin, NIR (Near Infrared) LED with a wavelength of 940 nm.

Product Detail

 
Part Number | SML-P14R3WT86
Status | Active
Package | SML-P14
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

IF (Absolute Maxmum Rating) [mA]

50

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

2.8

IF [mA]

30

VF (Typ.) [V] @IF

1.5

Wavelength λP(Typ.)[nm]

940

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1.0x0.6 (t=0.2)

Find Similar

Features:

  • Light source for sensor application
X

Most Viewed