SCM-013RT
Surface mount type, 850nm NIR (Near Infrared) LED
						
						
						
						
						SCM-013RT
						
						Surface mount type, 850nm NIR (Near Infrared) LED 
						 
						
						
					
				
			
		
			
				
				SCM-013RT is a NIR (Near Infrared) LED with a wavelength of 850nm.
Product Detail
Specifications:
Type
Surface Mount Type (Topview)
IF (Absolute Maxmum Rating) [mA]
30
VR (Absolute Maxmum Rating) [V]
5
Ie [mW/sr]
2
IF [mA]
20
VF (Typ.) [V] @IF
1.4
Wavelength λP(Typ.)[nm]
850
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Dimensions [mm]
3x1.5 (t=0.9)
