ROHM Product Detail

CSL1002RT
Small 1608size surface mount type, 850nm NIR (Near Infrared) LED

CSL1002RT is an infrared LED with a wavelength of 850nm. It is a high profile, compact product of industry standard 1608 Size.

Product Detail

 
Part Number | CSL1002RT1
Status | Active
Package | CSL1002
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type (Topview)

IF (Absolute Maxmum Rating) [mA]

30

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

1.9

IF [mA]

20

VF (Typ.) [V] @IF

1.4

Wavelength λP(Typ.)[nm]

850

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1.6x0.8 (t=1.06)

Find Similar

Features:

・Compact and lower height LEDs with lens.
X

Most Viewed