ROHM Product Detail

CSL1002R3T
Small 1608size surface mount type, 940nm NIR (Near Infrared) LED

CSL1002R3T is a NIR (Near Infrared) LED with a wavelength of 940nm. It is a high profile, compact product of industry standard 1608 Size.

Product Detail

 
Part Number | CSL1002R3T1
Status | Active
Package | CSL1002
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

IF (Absolute Maxmum Rating) [mA]

30

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

1.9

IF [mA]

20

VF (Typ.) [V] @IF

1.4

Wavelength λP(Typ.)[nm]

940

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1.6x0.8 (t=1.06)

Find Similar

Features:

  • Light source for sensor application
X

Most Viewed