ROHM Product Detail

CSL0902R3T
Small 1608 size lensed surface-mount type, 940nm NIR (Near Infrared) LED

CSL0902R3T is a NIR (Near Infrared) LED with a wavelength of 940nm. It is a compact product with a lens of industry standard 1608 size.

Product Detail

 
Part Number | CSL0902R3T1
Status | Active
Package | CSL0902
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

IF (Absolute Maxmum Rating) [mA]

30

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

5

IF [mA]

30

VF (Typ.) [V] @IF

1.4

Wavelength λP(Typ.)[nm]

940

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1.6x0.8 (t=1.24)

Find Similar

Features:

  • Featuring with lens AlGaInP.

Videos & Catalogs

 
Loading...
X

Most Viewed