SIR-56ST3F
Infrared Light Emitting Diode Top View Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | SIR-56ST3F
Status | Active
Package | DIP
Packing Type | Bulk
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Type

φ5 Moldresin

Po [mW]

8

Ie [mW/sr]

15

Wavelength λP(Typ.)[nm]

950

Half Viewing Angle θ1/2

15

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

Circleφ5

Find Similar

Features:

・φ5 moldresin package
・Best suited for remote controller

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Packaging & Quality

X

Most Viewed