SIR-34ST3F
Infrared Light Emitting Diode Top View Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | SIR-34ST3F
Status | Active
Package | DIP
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Type

φ3 Moldresin

Po [mW]

8

Ie [mW/sr]

10.5

Wavelength λP(Typ.)[nm]

950

Half Viewing Angle θ1/2

27

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

Circleφ3

Find Similar

Features:

・φ3 moldresin package
・Best suited for remote controller
X

Most Viewed