ROHM Product Detail

BD68960EKV-C
35V Max, Low-Consumption Bipolar, PWM Current Drive Stepping Motor Driver for Automotive

BD68960EKV-C is a low-consumption bipolar driver driven by PWM current. Rated power supply voltage of the device is 35V, and rated output current is 1.8A. PARA-IN driving mode is adopted for input interface and current decay mode is the SLOW DECAY.

Product Detail

 
Part Number | BD68960EKV-CE2
Status | Recommended
Package | HTQFP64BV
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

4.5

Vcc (Max.)[V]

35

Iout (Max.)[A]

1.8

Output On Resistance (Typ.)[Ω]

0.35

Step

to 1 / 4

Single power supply input

Yes

Automotive class

Yes

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

12x12 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Rated Output Current (DC) 1.8A
  • Low ON Resistance H Bridge Output
  • PARA-IN Drive Mode
  • Built-in Noise-masking Function
    (External Noise Filter is Unnecessary)
  • Full-, Half (Two Kinds)-, Quarter-Step Functionality
  • Open Detection Mask Time Selection Function
  • Current Limit Mask Time Function
  • Built-in Logic Input Pull-down Resistor
  • Power ON Reset Circuit (POR)
  • Thermal Shutdown Circuit (TSD)
  • Over-Current Protection Circuit (OCP)
  • Open Error Detection Circuit
  • Diagnostics Output Circuit (Open Drain Output)
  • Ultra-thin and High Heat-radiation (exposed metal type) Package
X

Most Viewed