ROHM Product Detail

BD63717MUV
36V High-Performance High-Reliability Withstand Voltage Stepping Motor Driver

BD63717MUV is a bipolar low-consumption driver that is driven by PWM current. Rated power supply voltage rating of 36 V, and rated output current is 1.5 A. CLK-IN driving mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode (2 types), HALF STEP mode (2 types), QUARTER STEP mode, 1/8 STEP mode and 1/16 STEP mode via a builtin DAC. Constant current control is possible without using an external sense resistor, and the board area can be reduced. In the method of current decay, the SLOW DECAY or AUTO DECAY can be set. In addition, the power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63717MUV-E2
Status | Recommended
Package | VQFN24AV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

26.4

Power Supply Voltage (Min.) [V]

19

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.5

Iout Peak (Max.)[A]

2

Output On Resistance (Typ.)[Ω]

0.9

Step

to 1 / 16

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Rated Output Current (DC) 1.5 A
  • Low ON Resistance DMOS Output
  • CLK-IN Drive Mode
  • PWM Constant Current Control
  • Resistance is Unnecessary for Current Detection
    (current accuracy ±4.5 %)
  • Built-in Spike Noise Blanking Function
    (external noise filter is unnecessary)
  • FULL STEP (2 types), HALF STEP (2 types),
    QUARTER STEP, 1/8 STEP, 1/16 STEP Functionality
  • Free Timing Excitation Mode Switch
  • Current Decay Mode Switch Function
  • Normal Rotation & Reverse Rotation Switching Function
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Power-on Reset Function
  • Temperature Shutdown Circuit (TSD)
  • Over Current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Ghost Supply Prevention (protects against
    malfunction when power supply is disconnected)
  • Microminiature, Ultra-thin, High Heat-radiation
    (exposed metal type) Package
X

Most Viewed