ROHM Product Detail

BD6985FVM-M
Single-phase Full-wave FAN Motor Driver for Automotive

BD6985FVM-M is single-phase full-wave FAN motor driver IC that can drive FAN motor silently by the BTL soft switching. It has capacitor-free lock protection function.

Product Detail

 
Part Number | BD6985FVM-MTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

3

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

18

Drive Type

BTL

Standby mode

-

FG/AL Signal

FG

Usage

In-Vehicle Inforainment, Automotive Seat FAN, LED Head Light, etc.

Number of phase

Single-phase

Power supply

5V / 12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x2.9 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 2)
  • Small Package (MSOP8)
  • BTL Soft Switching Drive
  • Voltage Regulator for Hall Element
  • Lock Protection and Automatic Restart
  • Rotation Speed Pulse Signal (FG) Output
  • Under Voltage Locked Out (UVLO)
  • Thermal Shutdown (TSD)
  • Over Current Protection (OCP)
X

Most Viewed