ROHM Product Detail
Not Recommended for New Designs
BD6975FV
Low voltage start-up, quiet driver, small package type
Not Recommended for New Designs
BD6975FV
Low voltage start-up, quiet driver, small package type
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD6975FV
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD6975FV-GE2 | BD61243FV-GE2 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SSOP-B14 | SSOP-B14 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Type | Driver | Driver |
| Vcc(Max.)[V] | 20.0 | 18.0 |
| Power Supply Voltage (Max.) [V] | 17.0 | 16.0 |
| Power Supply Voltage (Min.) [V] | 3.5 | 5.5 |
| Iout (Max.)[A] | 1.2 | 1.2 |
| Drive Type | Switching | Pseudo Sine Wave |
| Speed Control | DC | DC/PWM |
| Standby mode | - | - |
| FG/AL Signal | FG | FG |
| Usage | - | General |
| Number of phase | Single-phase | Single-phase |
| Power supply | 12V | 5.5 to 16 |
| Channel | - | 1.0 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 100 | 105 |
| Package Size [mm] | 5.0x6.4 (t=1.35) | 5.0x6.4 (t=1.35) |
Show / Hide Parameters
X