ROHM Product Detail

BD61258MUV
Multi-function Single-phase Full-wave FAN Motor Pre-Driver

BD61258MUV is pre-driver IC to drive single phase Hbridge output composed of external MOS FET. The power supply input pin and the drive output have voltage rating of 40V, so it can be used in a 24V power supply without using voltage drop down circuit.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61258MUV-E2
Status | Recommended
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Type

Pre Driver

Power Supply Voltage (Max.) [V]

38

Power Supply Voltage (Min.) [V]

4.5

Vcc (Max.)[V]

40

Drive Type

Pseudo Sine Wave

Speed Control

DC/PWM

Standby mode

Yes

FG/AL Signal

FG/AL

Usage

General

Number of phase

Single-phase

Power supply

to 24V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Pre-Driver for External Power MOS FET (P-N Complementary Type)
  • Speed Controllable by PWM / DC Voltage
  • Minimum Output Duty Limit
  • Input / Output Duty Characteristics Adjustment
  • Quiet Drive by PWM Soft Switching
  • Lead / Delay Angle Setting
  • Soft Start
  • Standby Function
  • Current Limit
  • Lock Protection and Automatic Restart
  • Speed Pulse Signal (FG), Lock Alarm Signal (AL) Selectable
  • Both Hall Elements/Hall ICs are Available
X

Most Viewed