ROHM Product Detail

BD61247NUX
Multifunction Single-phase Full-wave Fan Motor Driver

BD61247NUX is a 1chip driver that is composed of H-bridge power DMOS FET. It realizes the quietness of the motor by PWM soft switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61247NUX-E2
Status | Recommended
Package | VSON010X3030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

1.2

Vcc (Max.)[V]

18

Drive Type

PWM Soft SW

Speed Control

PWM

Standby mode

-

FG/AL Signal

FG

Usage

General

Number of phase

Single-phase

Power supply

4V to 16V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

3.0x3.0 (t=0.6)

Find Similar

Features:

  • Driver Including Power DMOS FET
  • Speed Controllable by PWM Input
  • PWM Soft Switching
  • Quick Start
  • Start Assist
  • Lock Protection and Automatic Restart
  • High Speed Detection Protection
  • Rotation Speed Pulse Signal Output (1/2FG)
X

Most Viewed