ROHM Product Detail

BD61246EFV
Multifunction Single-phase Full-wave Fan Motor Driver

BD61246EFV is a 1chip driver that is composed of H-bridge power DMOS FET. Moreover, the circuit configuration is restructured, and convenience has been improved by reducing the external parts and simplifying the setting compared with the conventional driver. The pin is compatible with BD61245EFV (Rotation speed pulse signal output).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61246EFV-E2
Status | Recommended
Package | HTSSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

4

Iout (Max.)[A]

1.8

Vcc (Max.)[V]

18

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

AL

Usage

PC, Video Projector

Number of phase

Single-phase

Power supply

4V to 16V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.4 (t=1.0)

Find Similar

Features:

  • High Heat Radiation Package
  • Driver Including Power DMOS FET
  • Speed Controllable by DC / PWM Input
  • I/O Duty Slope Adjust
  • PWM Soft Switching
  • Current Limit
  • Start Duty Assist
  • Lock Protection and Automatic Restart
  • Quick Start
  • Lock Alarm Signal (AL) Output
X

Most Viewed