ROHM Product Detail

Not Recommended for New Designs BD8266EFV-M
4ch System Motor Driver for Car Audio

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8266EFV-ME2
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

CD / DVD

Number of Channels

4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Drive at PowVCC=5V and 8V with wide Maximum Output Amplitude .
  • Built-in thermal shutdown circuit.
  • PowVCC1 and PowVCC2 are independent, and an efficient drive is possible.PowVCC1 : for SPINDLE&SLED/LOADING.PowVCC2 : for TRAKING & FOCUS.
  • Switches SLED/LOADING input by CNT terminal.
  • Incorporates mute function by CNT terminal and MUTE terminal.
  • Preventing the overcurrent to the load by the FOCUS Over Current Protection(OCP) function.
  • AEC-Q100 Qualified
X

Most Viewed