ROHM Product Detail

Not Recommended for New Designs BD8256EFV-M
9ch System Motor Driver For Car AV

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8256EFV-ME2
Package | HTSSOP-B54
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

CD / DVD / BD

Number of Channels

9

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

90

Package Size [mm]

18.5x9.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

· Built-in Serial Peripheral Interface(SPI)
· High efficiency at 180° PWM for spindle driver
· Built-in 2-channel stepping motor driver for sled
· Built-in actuator over current protection circuit
· Built-in loading driver short-circuit protection
· AEC-Q100 Qualified
X

Most Viewed