ROHM Product Detail

Not Recommended for New Designs BD8229EFV
4ch System Motor Driver ICs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8229EFV-E2
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Usage

CD / DVD

Number of Channels

4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1.0)

Features:

・4CH BTL Driver.
・Has a wide dynamic range. (PowVcc1=8V, RL=8Ω、6.0V (typ.) )
・The thermal shutdown circuit contained.
・Switches CH2 input by Control input terminal (CNT).
・Incorporates mute function by CNT terminal and mute terminal.
X

Most Viewed