ROHM Product Detail

Not Recommended for New Designs BD8203EFV
5ch System Motor Driver ICs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8203EFV-E2
Package | HTSSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Usage

CD / DVD

Number of Channels

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=1.0)

Features:

・A built-in thermal shutdown circuit is installed.
・A wide dynamic range (6.5V (typ.) when Vcc=8V and RL=8Ω)
・Incorporate variable regulators for 2 channels. (External PNP Tr. must be installed.)
X

Most Viewed