Rohm Breadcrumb

Rohm Productdetail

1ch System Motor Driver ICs - BD7931F

1ch system motor driver of the ROHM is a driver of one channel developed to correspond to the drive channel to which an individual design is requested by the disk drive composition of CD / DVD. The best motor driver can be selected according to DSP, the loading motor, and the actuator for CD / DVD used.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD7931F-E2
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

CD / DVD

Number of Channels

1.0

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Features:

・High D-range loading driver with MOS outputs (Ron = 1.0Ω)
・Provided with a loading driver voltage setting terminal
・A built-in thermal shutdown circuit installed.