ROHM Product Detail

Last Time Buy BU64985GWZ
Bi-directional VCM driver for Auto focus

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64985GWZ-TR
Status | Last Time Buy
Package | UCSP30L1A
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes

Specifications:

Usage

Mobile Camera Module

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.77x1.2 (t=0.33)

Features:

  • 1.8V Power Supply
  • Bi-directional Constant Current Driver
  • Current Source and Sink Output
  • 10 bit Resolution Current Control
  • 2-wire Serial Interface (I²C Fm+ compatible)
  • Integrated Current Sense Resistor
  • Power-on Reset
  • Thermal Shutdown Protection
X

Most Viewed