ROHM Product Detail

Last Time Buy BU64295GWZ
Bi-directional VCM driver for Auto focus

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64295GWZ-TR
Status | Last Time Buy
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.77x1.2 (t=0.33)

Features:

  • Bi-directional Constant Current Driver
  • 10 bit Resolution Current Control
  • ISRC Mechanical Ringing Compensation
  • 2-wire Serial Interface (I²C compatible)
  • Integrated Current Sense Resistor
X

Most Viewed