ROHM Product Detail

Last Time Buy BU64292GWZ
Uni-directional VCM Driver for Autofocus

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64292GWZ-TR
Status | Last Time Buy
Package | UCSP25L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes
MSL | 1

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.68x1.08 (t=0.3)

Features:

  • Constant Current Driver
  • 10 bit Resolution Current Control
  • ISRC Mechanical Ringing Compensation
  • 2-wire Serial Interface(I²C FAST-MODE Plus Compatible)
  • Integrated Current Sense Resistor
  • Maximum Output Current Selectable
X

Most Viewed