ROHM Product Detail

Not Recommended for New Designs BD6369GUL
Parallel interface Lens driver for VCM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6369GUL-E2
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Usage

VCM

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.1x2.1 (t=0.55)

Features:

・Ultra-small chip size package : 2.1mm×2.1mm×0.55mm(H=Max)
・Low ON-Resistance Power CMOS output; on high and low sides in total typ. 0.80Ω
・ESD resistance (Human Body Model) : 8kV
・Built-in ±5% high-precision Constant-Voltage Driver (phase compensation capacitor-free design)
・Control Input mode selection function
・Built-in UVLO (Under Voltage Locked Out : UVLO)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption : 0μA Typ.
X

Most Viewed