ROHM Product Detail

BD69060GFT
5V Single-phase Full-wave Fan Motor Driver

The BD69060GFT is a 5V single-phase full-wave Fan Motor Driver with the built-in hall element. It is part of the DC brushless Fan Motor Driver series. The BD69060GFT has a compact package. It has the silent drive by soft switching and the low battery consumption via its standby function. The BD69060GFT is best used for notebook PC cooling fans.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD69060GFT-TL
Status | Recommended
Package | TSSOF6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

5.5

Power Supply Voltage (Min.) [V]

1.8

Iout (Max.)[A]

1

Vcc (Max.)[V]

7

Drive Type

PWM Soft SW

Speed Control

PWM

Standby mode

Yes

FG/AL Signal

FG

Usage

Notebook PC

Number of phase

Single-phase

Power supply

1.8V to 5.5V

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x3.8 (t=0.8)

Find Similar

Features:

  • Built-in Hall Element
  • PWM Speed Control
  • Soft Switching Drive (PWM type)
  • Start Duty Assist
  • Stand-by Mode
  • Quick Start
  • Lock Protection and Automatic Restart
  • Rotating Speed Pulse Signal (FG) Output
  • Compact Package (Flat Lead Package)
X

Most Viewed