ROHM Product Detail

BD65499MUV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras

Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD65499MUV-E2
Status | Recommended
Package | VQFN028V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Usage

DSC with Single-lens

Number of Channels

1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Find Similar

Features:

  • 1-channel H-Bridge driver for Full-On, High speed Drive
  • Built-in DC/DC converter for voltage boost
  • Low ON-resistance Power DMOS output: 0.2Ω Typ.(DC/DC converter NDMOS) and 0.6Ω Typ.(H-Bridge DMOS)
  • Charge pump-less type with p-channel DMOS of H-Bridge driver for the upper side transistor
  • H-Bridge:The highest performance in regard to switching speed, and 2-values selection
    Turn On Time: 150ns & Turn Off Time: 60ns
  • H-Bridge drive mode switch function
  • DC/DC converter:Switching speed value selection
  • Control input pins corresponding to the signal of 1.8V system
  • UVLO (Under Voltage Lockout Protection)
  • Built-in TSD (Thermal Shut Down) circuit
  • Built-in OCP(Over Current Protection) circuit
  • Standby current consumption 0μA Typ.
  • Maximum output current for H-bridge: DC maximum 0.5A, Peak maximum 2.0A
X

Most Viewed