ROHM Product Detail

Last Time Buy BD6373GW
6-Channel System Lens Driver for Digital Still Cameras

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6373GW-E2
Status | Last Time Buy
Package | UCSP75M2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Usage

DSC

Number of Channels

6

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.6x2.6 (t=0.85)

Features:

・6-channels H-Bridge driver for Full-On Drive (ON resistance=1.2Ω Typ.)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・Subminiature 34PIN Wafer-level CSP (Chip Size Package) : 2.6mm×2.6mm×0.85mm Max.
X

Most Viewed