ROHM Product Detail

Not Recommended for New Designs BD65496MUV
1ch.H-Bridge Driver High-Speed Drive type

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD65496MUV-E2
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

1.8

Vcc (Max.)[V]

20

Iout (Max.)[A]

1.2

Iout Peak (Max.)[A]

3.2

Output On Resistance (Typ.)[Ω]

0.35

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Features:

・ Low ON-Resistance Power DMOS output: upper & lower total 0.35Ω (Typ.)
・ Range of motor power supply voltage: 1.8V to 16.0V
・ Charge pump-less type with p-channel DMOS for the upper side transistor
・ H-Bridge output current (DC): 1.2A
・ H-Bridge output current (Peak2): 5.0A
・ The highest performance in switching speed: 150ns(Turn on time), 50ns(Turn off time)
・ Variable switching speed 4-values
・ Drive mode switch function (EN/IN & IN/IN)
・ Control input pins fit the signal of 1.8V system
・ With built-in Under Voltage Locked Out protection & Thermal Shut Down circuit
・ Stand-by current: 0μA (Typ.)
X

Most Viewed