BD63573NUV
Single H-Bridge Driver High-Speed Switching Type

The BD63573NUV provides a single H-bridge motor driver which features wide range of motor power supply voltage from 2.0V to 16.0V and low power consumption to switch low ON-Resistance DMOS transistors at high speed. This small surface mounting package is most suitable for mobile system, home appliance and various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63573NUV-E2
Status | Recommended
Package | VSON010V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

2

Vcc (Max.)[V]

20

Iout (Max.)[A]

1.2

Iout Peak (Max.)[A]

3.2

Output On Resistance (Typ.)[Ω]

0.38

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

  • Low ON-Resistance Power DMOS Output
  • Charge Pump-Less with PDMOS High-Side Driver
  • Drive Mode Switch Function
  • Control Input Voltage Range Fit 1.8V Controller
  • Under Voltage Locked Out Protection & Thermal Shut Down Function
X

Most Viewed