ROHM Product Detail

BD16953MUF-C (Under Development)
2ch Half-bridge Gate Driver with 2 Built-in Current Detection Amplifiers Circuits for Automotive Applications

BD16953MUF-C is a half-bridge gate driver that drives external NMOS FET. The gate driver outputs are controlled by a serial communication interface and a PWM input. For error detection, detailed error results can be read out via SPI. Two built-in current detection amplifiers enable constant monitoring of the load current of each half-bridge.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD16953MUF-CE2
Package | VQFN32FBV050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Max.) [V]

30

Power Supply Voltage (Min.) [V]

5.5

Vcc (Max.)[V]

40

Output On Resistance (Typ.)[Ω]

50

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x5 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Function Safety Supportive Automotive Products
  • 2ch Half-bridge Gate Drivers
  • Single Stage Boost Charge Pump
  • Constant Current Gate Drive Output
  • 16 Bit Serial Peripheral Interface (SPI)
  • 2 Input PWM Control
  • Enable Input
  • Forced Short Brake Input
  • Equipped with Current Detection Amplifier (2ch)
  • Error Detection/Protection (Overvoltage, Overcurrent, Thermal, Undervoltage)
  • Static Open/Short Detection Function
  • Error Output
X

Most Viewed