ROHM Product Detail

BU6823G
Fractional Pulse Rate Converter (Conversion Ratio, 21:12)

This IC converts the input clock signal by 12/21 ratio and output it. It is the best when need to output the FG signal equivalent to the 8-pole motor when using the 14-pole motor with the FG signal generated from the Hall sensor signals.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU6823G-TR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Type

Pulse Rate Converter

Conversion Ratio

21:12

Supply Voltage [V]

4.5V to 5.5V

Circuit Current [mA]

0.5

Input Frequency [kHz]

0.005 to 5

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • 5V Power Supply
  • Conversion Ratio, 21:12
  • Input Frequency Range: 5 Hz to 5 kHz
  • Small Package, SSOP5
X

Most Viewed