ROHM Product Detail

BM16853MUF-C (Under Development)
Three-phase Brushless Motor Pre-driver for Automotive

BM16853MUF-C is a pre-driver IC for automotive threephase brushless motors. This is a sensorless sinusoidal drive that eliminates the need for a Hall element for position detection. In addition, the built-in memory (OTP) enables various parameter settings to reduce the number of components required for the application.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM16853MUF-CE2
Package | VQFN40FDV060 (Wettable Flank)
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Automotive

Vcc (Max.)[V]

40

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

8

Commutation Logic[°]

180

Sensor Type

Sensor-less

External FET

N+N

Speed Control Input

PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.0x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Sensorless Sinusoidal Drive
  • Speed Control (Speed Feedback)
  • PWM Duty Input Speed Control
  • Built-in Charge Pump
  • Automatic Lead Angle Control
  • Current Limit
  • Rotation Direction Setup
  • Various Parameter Setting with the built-in OTP
  • Various Protection Functions (Motor Lock [MLP], Over Voltage [OVP], Under Voltage [UVLO, UVGP], Thermal Shutdown [TSD], Over Current [OCP], Error Frequency [EFP])
X

Most Viewed