ROHM Product Detail

BD67870MWV-Z
4.5V to 60V, Three-phase Brushless DC Motor Gate Driver

The BD67870MWV-Z is a gate driver IC designed for three-phase brushless DC motor applications. The BD67870MWV-Z can drive three half-bridges consisting of six N-Channel power MOSFETs up to 60V.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD67870MWV-ZE2
Status | Recommended
Package | UQFN28AV040A
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Vcc (Max.)[V]

65

Type

Gate Driver

Power Supply Voltage (Max.) [V]

60

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

0.5

External FET

N+N

Speed Control Input

PWM (6x)

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Wide 4.5V to 60V Input Voltage Range
  • Bootstrap Gate Driver with Current Source Circuit for 100% Duty Cycle Operation and High-impedance (Hi-Z) State with Trickle Charge Pump
  • Super Low IVCCQ (< 1μA at Sleep Mode)
  • Thermal Shutdown, Input VCC and Gate Driver VREG UVLO Protection
  • Adjustable Dead Time Control by External Resistor from 10ns to 3000ns
  • 6x PWM Mode (Input Logic)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD67870MWV-EVK-003
    • This board covers our few types of gate driver line up.

  • User's Guide Part List Layout (PDF)
X

Most Viewed