ROHM Product Detail

BD63034MUF-C (Under Development)
3-phase Brushless Motor Pre-driver for Automotive

BD63034MUF-C is a 180° commutation sine wave pre-driver for 3-phase brushless motors. A 180° commutation sine wave drive minimizes motor drive noise. It generates a drive signal from the 3-hole sensor signal and can be PWM driven by the input control signal. This product has a lead angle control function linked to the speed for high efficiency. Also, it can support various motor controls because the lock protection time, over current limit detection value, over current protection detection value, and start-up time can be set by external constants.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD63034MUF-CE2
Package | VQFN48FBV070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Air-Conditioner, Battery Cooling, Power Seat

Vcc (Max.)[V]

50

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

6.5

Commutation Logic[°]

180

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.0x7.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • 180° Commutation Sine Wave Drive (2-phase
    Modulation)
  • Speed Feedback/Open Control Selection
  • Hall Element and Hall IC Compatible
  • Speed Linked Lead Angle Control Function
  • Built-in Charge Pump
  • Forward Rotation/Reverse Rotation Switch Function
  • Variable Speed Control (PWM/DC Input Support)
  • Selectable Input-output Profile/Dead Time
  • Soft Start, Soft Stop Setup Function
  • Built-in Protective Functions
    Over Voltage Protection (OVP),
    Under Voltage Lockout (UVLO),
    Over Current Limit (OCL),
    Over Current Protection (OCP),
    Motor Lock Protection (MLP),
    Thermal Shutdown (TSD)
X

Most Viewed