ROHM Product Detail

BD16861MUF-C (Under Development)
Brushless DC 3-phase Gate Driver IC

BD16861MUF-C is a brushless DC 3-phase gate driver. IC for automotive use which drives 3 channels half bridges comprising 6 pcs of external Nch MOS-FET. It can output an electric current level flowing through each half bridge by monitoring voltage of shunt resistors and built-in amplifiers. To achieve ASIL-D level functional safety, various safety mechanisms are implemented, such as relay drivers to reduce the number of system components and Static Open/Short Detection to stably detect open/short external FET.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD16861MUF-CE2
Package | VQFN48FBV070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

Usage

Electic Power Seering, Integrated Starter Generator, Power Sliding Door, etc

Vcc (Max.)[V]

60

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

32

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

1.2

Sensor Type

Sensor-less

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.0x7.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • ISO 26262 Process Compliant to Support ASIL-D
  • Built-in 2-stage Charge Pump Circuit
  • 32bit Serial Peripheral Interface (SPI) (CRC check)
  • High-Accuracy Current Sense Amplifiers (3ch)
  • Integrated Relay Drivers (3ch) for Motor Lines
  • Various Protections
    - Overvoltage and Undervoltage Protection
    - Open/Short Detection for External FET
    (Dynamic/ Static mode)
    - MCU/SPI Communication Error Detection
    (Q&A WDT, Interruption Detection, CRC)
    - Internal Clock Mutual Monitoring
    - Overtemperature Warning and Shutdown
  • BIST for Checking Protection Functions
X

Most Viewed