ROHM Product Detail

BD16851AEKV-C (Under Development)
Three-phase Brushless Motor Pre-driver for Automotive

BD16851AEKV-C is a pre-driver IC for in-vehicle threephase brushless motor. It is a sensor-less drive that the hall devices for the position sensing are unnecessary and has a built-in speed control function. Input/output protections have a self-diagnosis and selfrecovery function, and it can simplify the system configuration. Also, each input/output protection states can be judged easily by the abnormal status signal output function. It improves traceability of the set.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD16851AEKV-CE2
Package | HTQFP48V
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Usage

Automotive

Vcc (Max.)[V]

50

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

5.5

Commutation Logic[°]

120

Sensor Type

Sensor-less

External FET

N+N

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.0x9.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Sensor-less Drive
  • Speed Control(Speed Feedback)
  • PWM Duty Input/DC Voltage Input Speed Control
  • Built-in Two-stage Charge Pump
  • Variable Output Slew Rate Control with Constant Current Output
  • Rotation Pulse Signal and Abnormal Status Signal Output
  • Input Protection(PWM Input Frequency)
  • output Protection(Over Voltage, Over Current, Over Temperature, Boost Voltage, Motor Lock(Low Speed and High Speed), Motor Reverse Idling)
  • Under Voltage Lock Out
X

Most Viewed