ROHM Product Detail

RZM001P02
1.2V Drive P-channel MOSFET

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RZM001P02T2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-0.1

RDS(on)[Ω] VGS=1.2V(Typ)

10

RDS(on)[Ω] VGS=1.5V(Typ)

6

RDS(on)[Ω] VGS=2.5V(Typ)

3.4

RDS(on)[Ω] VGS=4.5V(Typ)

2.5

RDS(on)[Ω] VGS=Drive (Typ)

10

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

-1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

· Low voltage (1.2V) drive type
· P-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed