ROHM Product Detail
Not Recommended for New Designs
RZF020P01
1.5V Drive P-channel MOSFET
Not Recommended for New Designs
RZF020P01
1.5V Drive P-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RZF020P01
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RZF020P01TL | RW4C045BCTCL1 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TUMT3 | HEML1616L7 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-323T | DFN1616-7T |
| Package Size [mm] | 2.1x2.0 (t=0.82) | 1.6x1.6 (t=0.63) |
| Number of terminal | 3 | 7 |
| Polarity | P | P |
| V DSS [V] | -12 | -20 |
| I D [A] | -2.0 | -4.5 |
| R DS(on) (Typ) @1.5V[O] | 0.2 | - |
| R DS(on) (Typ) @1.8V[O] | - | 0.073 |
| R DS(on) (Typ) @2.5V[O] | 0.105 | 0.052 |
| R DS(on) (Typ) @4.5V[O] | 0.075 | 0.039 |
| R DS(on) (Typ) @Drive[O] | 0.2 | 0.073 |
| Drive Voltage [V] | -1.5 | -1.8 |
| Power Dissipation (PD) [W] | 0.8 | 1.5 |
| Q g (Typ)[nC] | 6.5 | 6.5 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Power Supply | - |
| JEITA Package | SC-113A | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X