RX3P12BAT
Pch -100V -120A Power MOSFET

RX3P12BAT is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX3P12BATC16
Status | Recommended
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-120

RDS(on)[Ω] VGS=6V(Typ.)

0.0105

RDS(on)[Ω] VGS=10V(Typ.)

0.0094

RDS(on)[Ω] VGS=Drive (Typ.)

0.0105

Total gate charge Qg[nC]

255

Power Dissipation (PD)[W]

201

Drive Voltage[V]

6

Trr (Typ.)[ns]

62

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.16x19.15 (t=4.64)

Find Similar

Features:

  • Low on - resistance
  • High power small mold package(TO220AB)
  • Pb-free plating ; RoHS compliant
  • 100% UIS tested
X

Most Viewed