ROHM Product Detail

RW4E045AT
P-channel -30V -4.5A Power MOSFET

RW4E045AJ is a P-channel -30V MOSFET for DC/DC converters, switching, battery switches.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RW4E045ATTCL1
Status | Recommended
Package | HEML1616L7
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN1616-7T

Number of terminal

7

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.05

RDS(on)[Ω] VGS=10V(Typ)

0.034

RDS(on)[Ω] VGS=Drive (Typ)

0.05

Total gate charge Qg[nC]

5.3

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.6x1.6 (t=0.63)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (HEML1616L7)
  • Pb-free lead plating ; RoHS compliant
  • Halogen free

Videos & Catalogs

 
Loading...
X

Most Viewed