ROHM Product Detail

RV7E035AT
P-channel -30V -3.5A small-signal MOSFET

RV7E035AT is a MOSFET, suitable for switching circuits and High side Load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV7E035ATTCR1
Status | Active
Package | DFN1212-3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN1212-3

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.086

RDS(on)[Ω] VGS=10V(Typ)

0.061

RDS(on)[Ω] VGS=Drive (Typ)

0.086

Total gate charge Qg[nC]

4.3

Power Dissipation (PD)[W]

1.1

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.2x1.2 (t=0.5)

Find Similar

Features:

  • Leadless ultra small and exposed drain pad for excellent thermal conduction SMD plastic package (1.2×1.2×0.5mm)
  • Low on-resistance.
  • -4.5V Drive.
  • Pb-free lead plating; RoHS compliant
X

Most Viewed