RV7C040BC
P-channel -20V -4A small-signal MOSFET
RV7C040BC
P-channel -20V -4A small-signal MOSFET
RV7C040BC is a MOSFET, suitable for switching and Load switch.
Product Detail
Specifications:
Package Code
DFN1212-3
Number of terminal
3
Polarity
P
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=1.8V(Typ)
0.081
RDS(on)[Ω] VGS=2.5V(Typ)
0.06
RDS(on)[Ω] VGS=4.5V(Typ)
0.047
RDS(on)[Ω] VGS=Drive (Typ)
0.081
Total gate charge Qg[nC]
6.5
Power Dissipation (PD)[W]
1.1
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
- Leadless ultra small and exposed drain pad for excellent thermal conduction SMD plastic package (1.2×1.2×0.5mm)
- Low on-resistance.
- -1.8V Drive.
- Pb-free lead plating; RoHS compliant