ROHM Product Detail

RV5C040AP
P-channel -20V -4.0A small-signal MOSFET

RV5C040AP is a MOSFET for the load switch with a G-S protection diode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV5C040APTCR1
Status | Recommended
Package | DFN1616-6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN1616-6

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=1.5V(Typ)

0.13

RDS(on)[Ω] VGS=1.8V(Typ)

0.095

RDS(on)[Ω] VGS=2.5V(Typ)

0.065

RDS(on)[Ω] VGS=4.5V(Typ)

0.06

RDS(on)[Ω] VGS=Drive (Typ)

0.13

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Find Similar

Features:

  • Low on-resistance
  • -1.5V Drive
  • Built-in G-S protection diode
  • Small DFN package
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed