ROHM Product Detail

RV2C014BC
P-channel -20V -1.4A small-signal MOSFET

The small package (1006size) RV2C014BC is suitable for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV2C014BCT2CL
Status | Active
Package | VML1006
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN1006-3

JEITA Package

SC-101

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1.4

RDS(on)[Ω] VGS=1.8V(Typ)

0.37

RDS(on)[Ω] VGS=2.5V(Typ)

0.28

RDS(on)[Ω] VGS=4.5V(Typ)

0.22

RDS(on)[Ω] VGS=Drive (Typ)

0.37

Power Dissipation (PD)[W]

0.6

Drive Voltage[V]

1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • Low on-resistance, High Current.
  • High Power small mold Package (DFN1006)
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed