ROHM Product Detail

RV2C001ZP
1.2V Drive P-channel small-signal MOSFET

The ultra-small package (1006size) RV2C001ZP is suitable for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV2C001ZPT2L
Status | Active
Package | VML1006
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN1006-3

JEITA Package

SC-101

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-0.1

RDS(on)[Ω] VGS=1.2V(Typ)

10

RDS(on)[Ω] VGS=1.5V(Typ)

6

RDS(on)[Ω] VGS=2.5V(Typ)

3.4

RDS(on)[Ω] VGS=4.5V(Typ)

2.5

RDS(on)[Ω] VGS=Drive (Typ)

10

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

-1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

· Low voltage drive makes this device ideal for portable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.
X

Most Viewed