ROHM Product Detail

RU1E002SP
4V Drive P-channel MOSFET

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RU1E002SPTCL
Status | Recommended
Package | UMT3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-323FL

JEITA Package

SC-85

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-0.25

RDS(on)[Ω] VGS=4V(Typ)

1.6

RDS(on)[Ω] VGS=4.5V(Typ)

1.4

RDS(on)[Ω] VGS=10V(Typ)

0.9

RDS(on)[Ω] VGS=Drive (Typ)

1.6

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=1.05)

Find Similar

Features:

· 4V-drive type
· P-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed